??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-845 - Switched-mode power supply, Pro, 3-phase, 48 VDC output voltage, 10 A output current, TopBoost + PowerBoost, DC OK contact
Bill of material
787-845
BESTNR
Item-No.
787-845
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
179.00 mm
BREITE
Width
77.00 mm
TIEFE
Depth
171.00 mm
BEMERKUNGEN
Comment
DC 48 V, SELV
GEWICHT
Weight
1883.300 g
RGB
0.78,0.78,0.78,0
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02