??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
787-850 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, 10 A output current, TopBoost + PowerBoost, LineMonitor, DC OK signal
Bill of material
787-850
BESTNR
Item-No.
787-850
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
179.00 mm
BREITE
Width
57.00 mm
TIEFE
Depth
163.00 mm
BEMERKUNGEN
Comment
DC 24 V / 10 A
GEWICHT
Weight
1000.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02