??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78717
Bill of material
787170002
PN
Part Number
787170002
DESC
Description
1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS 12G Receptacle, Right-Angle, Surface Mount, with Forklock, 7.07mm Height, 3.50mm Peg Length, 2.36mm PCB Thickness, 29 Circuits, Embossed Tape and Reel, Lead-Free
CIRCUITS
Circuits
29
CURRENT
Maximum Current
1.5 A
ORIENTATION
Orientation
Right Angle
TI
Termination Interface - Style
Surface Mount