??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78719
Bill of material
787190001
PN
Part Number
787190001
DESC
Description
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS 12G Receptacle, Vertical, Through Hole, with Blade, 3.70mm Peg Length, 1.80mm PCB Thickness, 29 Circuits, Tray, Lead-Free
CIRCUITS
Circuits
29
CURRENT
Maximum Current
1.5 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface - Style
Through Hole