??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Molex
Description
78720
Bill of material
787200001
PN
Part Number
787200001
DESC
Description
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS 12G Receptacle, Vertical, Press-Fit, 2.50mm Peg Length, 2.54mm PCB Thickness, 29 Circuits, Tray, Lead-Free
CIRCUITS
Circuits
29
CURRENT
Maximum Current
1.5 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface - Style
Through Hole - Compliant Pin