??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
78728
Bill of material
787280002
PN
Part Number
787280002
DESC
Description
1.27mm Signal Pitch, 0.80mm SCSI Pitch, 1.27mm Power Pitch SAS 12G Receptacle, Vertical, Surface Mount, with Side Solder Tabs, 1.60mm PCB Thickness, 29 Circuits, with Cap, 45.75mm Length, 5.50mm Width, Embossed Tape on Reel, Lead-Free
CIRCUITS
Circuits
29
CURRENT
Maximum Current
1.5 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface - Style
Surface Mount