??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
78758
Bill of material
787580001
PN
Part Number
DESC
Description
1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch U.2 (SFF-8639) Plug, Right-Angle, Surface Mount, with Solder Tab, 0.85mm PegLength, 0.82mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free
CIRCUITS
Circuits
68
CURRENT
Maximum Current
1.5 A
ORIENTATION
Orientation
Right Angle
TI
Termination Interface - Style
Surface Mount