您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
787882814
Molex
PCB Receptacles
2.00mm
Mili-Grid
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/pcb_receptacles/2_00mm/milli_grid/78788.prj},{NB=787882814},{SHA256=eL32BNYX3AmnxQV+ld1rScyGJ+qh2eZRmrBChfxuEnU=},{INAME=00054__787882814},{PN=787882814},{DESC=Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 28 Circuits, Lead-Free},{CIRCUITS=28},{CURRENT=1.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 103
HELP_VARIABLE
Company
Molex
Description
78788
Bill of material
787882814
PN
Part Number
787882814
787882814
DESC
Description
Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 28 Circuits, Lead-Free
Milli-Grid Receptacle, Surface Mount, Vertical, Top Entry, with Plastic Pegs, without Cap, Tube, 2.50µm Tin (Sn), 28 Circuits, Lead-Free
CIRCUITS
Circuits
28
28
CURRENT
Maximum Current
1.0
A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount