791091305
Molex
PCB Receptacles
2.00mm
Mili-Grid
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/pcb_receptacles/2_00mm/milli_grid/79109.prj},{NB=791091305},{SHA256=kcEMVxE+r7mhPCFVmKC9zXF23/ssimMc5PiKcAnO+EQ=},{INAME=00128__791091305},{PN=791091305},{DESC=Milli-Grid Receptacle, Surface Mount, Vertical, Top/Bottom Entry, with Press-fit Plastic Pegs, without Cap, Embossed Tube, 0.13µm Gold (Au) Selective, 12 Circuits, Lead-Free},{CIRCUITS=12},{CURRENT=1.0},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 250
HELP_VARIABLE
Company
Molex
Description
79109
Bill of material
791091305
PN
Part Number
791091305
791091305
DESC
Description
Milli-Grid Receptacle, Surface Mount, Vertical, Top/Bottom Entry, with Press-fit Plastic Pegs, without Cap, Embossed Tube, 0.13µm Gold (Au) Selective, 12 Circuits, Lead-Free
Milli-Grid Receptacle, Surface Mount, Vertical, Top/Bottom Entry, with Press-fit Plastic Pegs, without Cap, Embossed Tube, 0.13µm Gold (Au) Selective, 12 Circuits, Lead-Free
CIRCUITS
Circuits
12
12
CURRENT
Maximum Current
1.0
A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount