??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
794831-3
Bill of material
794831-3
PN
Part Number
794831-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
794831-3
TEINTERNALDESCRIPTION
TE Internal Description
MINI UMNL SKT GOLD 22-18 AWG
POWERCONTACTTYPE
Power Contact Type
Contact
CONNECTORSYSTEM
Connector System
Wire-to-Wire
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
600 VDC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
9.5 A
CONTACTTYPE
Contact Type
Socket
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
With
MATINGPINDIAMETER
Mating Pin Diameter
1 mm [ .039 in ]
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin
CONTACTTERMINATIONAREAPLATINGTHICKNESS
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
WIRECONTACTTERMINATIONAREAPLATINGMATERIAL
Wire Contact Termination Area Plating Material
Tin
WIRECONTACTTERMINATIONAREAPLATINGMATERIALFINISH
Wire Contact Termination Area Plating Material Finish
Bright
CONTACTORIENTATION
Contact Orientation
Straight
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
WIRECONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
Wire Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
TERMINATIONTYPE
Termination Type
Crimp
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
WIREINSULATIONSUPPORT
Wire Insulation Support
Without
WIRESIZEAWG
Wire Size
22 - 18 AWG
WIRESIZEMM2
Wire Size
.3 - .9 mm2
CIRCUITAPPLICATION
Circuit Application
Power
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
ULFILENUMBER
UL File Number
E28476
CSAFILENUMBER
CSA File Number
LR 7189
VDETESTED
VDE Tested
No
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
CSARATING
CSA Rating
Certified
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGQUANTITY
Packaging Quantity
7000
COMMENT
Comment
With locking lance.
WIRECABLETYPE
WireCable Type
Discrete Wire
FORUSEWITH
For Use With
Plug Housing
WIRETYPE
Wire Type
Stranded