目錄: Zierick
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zierick
7A-225
Zierick
Interconnection Hardware
Solder Terminals
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{zierick/interconnection_hardware/solder_terminals/7a_250.prj},{NB=7A-225},{PN=7A-225},{H=0.225},{T=0.015},{FIN=100% matte tin over copper}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Zierick
Description
7A-250
Bill of material
7A-225
PN
Part No.
7A-225
7A-225
H
0.225
0.225
Inch
FIN
Finish
100% matte tin over copper
100% matte tin over copper