??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
HellermannTyton
Description
8.0 mm
Bill of material
HellermannTyton 156-00251
IDNR
Identification
MANUFACTURE19
Manufacturer Type Description
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing tie black
LAENGEL
Length L
200 mm
BREITEW
Width (W)
4.6 mm
HOEHEH
Height (H)
1.3 mm
HOEHEH2
Height (H2)
mm
BUENDELMAX
Bundle ∅ max.
mm
BUENDELMIN
Bundle ∅ min.
mm
SCHWEISSBOL66
Stud Ø
mm
MINDESTHALT60
Minimum retaining strength
225 N
MATERIAL
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +105 °C
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
URL1
Deeplink
Deeplink