??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
8-1241961-3
Bill of material
8-1241961-3
PN
Part Number
8-1241961-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
8-1241961-3
TEINTERNALDESCRIPTION
TE Internal Description
2POS STD-TIMER HOUSING PITCH5 MK II
CONNECTORPRODUCTTYPE
Connector Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFROWS
Number of Rows
1
KEYINGPOLARIZEDRIBLOCATION
Keying & Polarized Rib Location
1a
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
MATINGRETENTIONTYPE
Mating Retention Type
Latch
PCBMOUNTRETENTION
PCB Mount Retention
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGRETENTION
Mating Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
LOCKINGLATCHBETWEENCAVITYNUMBER
Locking Latch Between Cavity Number
1&2
HOUSINGMATERIAL
Housing Material
PA 6.6
CENTERLINEPITCH
Centerline
5 mm [ .197 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
CONNECTORHEIGHT
Connector Height
13.9 mm [ .547 in ]
CONNECTORLENGTH
Connector Length
25.5 mm [ 1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
GLOWWIRERATING
Glow Wire Rating
Glow Wire
RASTVERSION
RAST Version
None
PACKAGINGMETHOD
Packaging Method
Box & Carton
PACKAGINGQUANTITY
Packaging Quantity
3200