??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Connection
Description
8" x 3" Wide - CC Apex HD Caster
Bill of material
CC-1020-800300-40-T2
PN
Part Number
CC-1020-800300-40-T2
RS
Rig Series
WS
Wheel Series
CC APEX HD
WD
Wheel Diameter
8 Inch
WW
Wheel Width
3 Inch
BT
Bearing Type
40
TPS
Top Plate Size
4-1/2" x 6-1/4"
OPT
Options
H
Overall Height
10 1/8 Inch
SL
Swivel Lead
0 Inch
SR
Swivel Radius
0 Inch