??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000037553 - TS35X7.5 ST KEBI 60 VER
Bill of material
Weidmueller 8000037553
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000037553
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST KEBI 60 VER
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 529 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118653069
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
529 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.205 kg
BAA020
height
35 mm
BAF016
width
529 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL