??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
8000037554 - TS35X7.5 ST KEBI 50 VER
Bill of material
Weidmueller 8000037554
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000037554
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST KEBI 50 VER
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 429 mm, Steel, galvanized, chromium-plated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4050118653076
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
429 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.007 kg
BAA020
height
35 mm
BAF016
width
429 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL