??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
800F Momentary 3-Position Push-Pull Mushroom Operator Illuminated Push Buttons - 800F Momentary 3-Position Push-Pull Mushroom Operator Illuminated Push Buttons
Bill of material
800FM-LMM40E3
CN
Catalog Number
800FM-LMM40E3
DESC
Description
22.5 mm Momentary 3-Position Push-Pull Mushroom Operator Non-Illuminated Push Buttons
A
Operator Construction
M - Round Metal Operator (IP65, Type 4/13)
B
Operator Type
L - Illuminated
C
Operator Function
D
Cap Size
4 - 40 mm plastic
E
Cap Color
F
Positions
E3 - 3-Position