您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
800FP-MP42
Rockwell Automation
Push Buttons
22,5 mm, 800F Mushroom and Emergency Stop Operators
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rockwellautomation/push_buttons/22mm_800f_mashroom_and_eso/800f_2p_push_pull_non_illuminated_pb_asmtab.prj},{NB=800FP-MP42},{DESC=22.5 mm Push-Pull/Twist to Release, Non-Illuminated},{A=P},{B=MP4},{C=2},{D=},{E=},{F=},{G=Standard Pack, Quantity:1},{PPATH=parts/800f_2p_push_pull_non_illuminated_pb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
800F Push-Pull/Twist to Release, Non-Illuminated - 800F Push-Pull/Twist to Release, Non-Illuminated
Bill of material
800FP-MP42
CN
Catalog Number
800FP-MP42
DESC
Description
22.5 mm Push-Pull/Twist to Release, Non-Illuminated
A
Operator Construction
P - Round Plastic Operator (IP69K; IP66, Type 4/4X/13)
M - Round Metal Operator (IP66, Type 4/13)
D - Round Plastic (Type 4/13, IP66) Direct Wire Monolithic
P - Round Plastic Operator (IP69K; IP66, Type 4/4X/13)
M - Round Metal Operator (IP66, Type 4/13)
D - Round Plastic (Type 4/13, IP66) Direct Wire Monolithic
B
Operator Type
MP4 - Push-Pull, 40mm
MP9 - Push-Pull, 90mm Half Dome
MT3 - Twist to Release, 30mm
MT4 - Twist to Release, 40mm
MT6 - Twist to Release, 60mm
MK4 - Key Release, 40mm
MP4 - Push-Pull, 40mm
MP9 - Push-Pull, 90mm Half Dome
MT3 - Twist to Release, 30mm
MT4 - Twist to Release, 40mm
MT6 - Twist to Release, 60mm
MK4 - Key Release, 40mm
C
Color Cap
2 - Black
3 - Green
4 - Red
5 - Yellow
6 - Blue
2 - Black
3 - Green
4 - Red
5 - Yellow
6 - Blue
D
Key Lock
No Option
No Option
E
Termination Style
No Option
No Option
F
Contact Module
No Option
No Option
G
Packaging
Standard Pack, Quantity:1