??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Turck
Description
8039211 - High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
Bill of material
8039211
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
8039211
DESCSHORT
Short Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable
DESCLONG
Long Description
High-Temperature Resistant Actuator and Sensor Cable, Connection Cable, Voltage 250 V, Cable length 10 m, M12 female connector, straight, 3-pin, Sheath material: PTFE, Sheath color: white, Flame-retardant, Resistant to welding sparks, Resistant to chemicals, UV radiation and oils, Resistant to acids and alkaline solutions, LABS free, Resistant to microbes and hydrolysis, Cold and heat-flexible, RoHS-compliant, Protection class IP65, Temperature range of the cable: -190°C…260°C, Cable length: 10 m
EAN
4047106149451
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
HT-WAK3-10/S2430
P2
8012637
P3
AG05302
P4
3.800
CADMODEL
P10
CAD10027
P1
M12A-K
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink