??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SATA
Description
80D - Ball-Screw Series
Bill of material
80D-TL5-S100-M2-H100W
MODEL
Model
80D
HT
Hole type
LEAD
Lead
mm
BS
B.S
16 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
BRAKE
Motor Brake
L
Length of Actuator
408.0 mm
A
50.0 mm
M
1 unit
N
6 unit
KG
4.80 kg