??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
WAGO
Description
811-472 to 811-482 - Jumper, 2-way, insulated
Bill of material
811-476
BESTNR
Item-No.
BEZEICHNUNG
Description
Jumper, 63 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
1000 V
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
63 A
P
No. of poles
FARBE
Color
light gray
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40