??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
8191310 - TOOL-CARRIER EMPTY CUS
Bill of material
PHOENIX CONTACT 8191310
MANUID
Product number of the Manufacturer
8191310
DESCSHORT
Short Description
Tool bag, unequipped
DESCLONG
Long Description
Tool bag, unequipped
MANUTYPEDESC
Manufacturer Type Description
TOOL-CARRIER EMPTY CUS
PREVIEW
Preview
INTNO
International product number
4055626039862
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
BAF016
width
185 mm
BAA020
height
220 mm
BAA018
length
290 mm
BAB577
depth
185 mm
BAB664
material
Plastic
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
0.908 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
AAM118
signal-red
No
AAL682
padlock shackle present
No
AAL921
shoulder strip present
No
AAO663
GTIN
4055626039862
AAW338
Manufacturer product designation
Tool bag, unequipped
AAU734
Manufacturer product description
Tool bag, unequipped, business card-sized marking label printed according to customer specifications
AAO057
Product type
TOOL-CARRIER EMPTY CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
42029298
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink