??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
830-800/000-302 - Potential distribution module, 1 potential, with 1 input clamping point, Conductor cross-section up to 16 mm², with 6 output clamping points, Conductor cross-section up to 2.5 mm²
Bill of material
830-800/000-302
BESTNR
Item-No.
830-800/000-302
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
49.00 mm
BREITE
Width
21.00 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
51.000 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52