??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
834 Bipod Support - Conveyor Components
Bill of material
834
MODEL
Code
834
ITEM
Product Name
Bipod Support
MATERIAL
Material
Reinforced Nylon+Bolt
COLOUR
Colour
Black
BORE
d
50.8 mm
WEIGHT
Weight
1.46 kg
REMARK
Remark
Screw size: M16X75