??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
839206 - LD-VSTH 50K
Bill of material
839206
LD_VSTH_50K
LD-VSTH 50K
MANUID
Article number of the manufacturer
839206
DESCSHORT
Short description
LD-VSTH 50K
EAN
4047526122584
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
50 mm
RADBREITE
Wheel width
33 mm
LAGER
ball bearing
TRAGF3KMH
Load capacity at 3 km/h
250 kg
TRAGF4KMH
Load capacity at 4 km/h
250250 kg
HEIGHT
Total height
56 mm
WEIGHT
Unit weight (kg)
0.748 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
steel
PRODUKTTYP
Product type
twin wheel swivel castor
FARBELAUFB
Colour tread
light brown
FARBERADK
Colour wheel centre
silver
TEMPMAX
Temperature resistance max (°C)
60 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
92 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no