??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
846919 - PATH 200/20KAD-ELS
Bill of material
846919
PATH_200_20KAD_ELS
PATH 200/20KAD-ELS
MANUID
Article number of the manufacturer
846919
DESCSHORT
Short description
PATH 200/20KAD-ELS
EAN
4047526125653
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
200 mm
RADBREITE
Wheel width
40 mm
LAGER
ball bearing (C)
TRAGF4KMH
Load capacity at 4 km/h
325 kg
WEIGHT
Unit weight (kg)
0.837 kg
MATERIALLAUFB
Tread material
Polyurethane
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
wheel
FARBELAUFB
Colour tread
dark grey
FARBERADK
Colour wheel centre
silver grey
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
94 Shore A
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
yes
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no