??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Access Casters
Description
850 - Kingpinless Dual (to 30000 lb/ea)
Bill of material
850FH06509S
PN
Part Number
850FH06509S
SER
Series
850 Series
MO
Fastening Type
SIZE
Fastening Size
12" x 12"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
SLO
Swivel Lock
BR
Brake Type
WFACE
Wheel Face
Machined flat with rounded edges
WFIN
Wheel Color
Clear coat enamel
TEMPR
Temperature Range
Up to +800°F
HARD
Hardness
Rockwell 80 B
WB
Bearing Type
CAP
Capacity
30000 lbs.
H
Mount Height
11 Inch
SL
Swivel Lead
3 1/4 Inch
R
Swivel Radius
6 1/4 Inch