??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
855-5101/600-000 - Split-core current transformer, Primary rated current: 600 A, Secondary rated current: 1 A, Rated power: 0.5 VA, Accuracy class: 0.5
Bill of material
855-5101/600-000_HI
BESTNR
Item-No.
855-5101/600-000
BEZEICHNUNG
Description
Split-core current transformer
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 mm²
PRIMAER
Primary rated current
600 A
SEKUNDAER
Secondary rated current
1 A
LEISTUNG
Rated power
0.50 VA
KLASSE
Accuracy class
0.5
HOEHE
Height
139.00 mm
BREITE
Width
66.20 mm
TIEFE
Depth
66.00 mm
FARBE
Color
black
GEWICHT
Weight
790.000 g
ECLASS71
eCl@ss 7.1
27-21-09-02
ECLASS81
eCl@ss 8.1
27-21-09-02