??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
NC Componenti
Description
8551200* - Vertical middle head drive units - Middle drive unit for direct motor ligth version
Bill of material
85512000
CODE
Code
DSCR
Description
LCN
Required chain length
1000 mm
LGN
Required slide rail length
930 mm
GR
Size
85 C
MAT
Material
PE / Stainless steel 1.4401
MT
Three-phase motor
230-400 V; 50 Hz
FT
Max tensile force for POM chain
200 N
PL
Linear movement per revolution of the pinion
301,5 mm
VP
Possible speed for POM chain
3-25 m/min
PS
Standard power rating
0,25 kW