855EC-B12D3P1
Rockwell Automation
Signaling
Control Tower Lights (50mm and 70mm Modular Designs)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{rockwellautomation/signaling/control_tower_lights_50_70_mm/855e_50mm_tower_lights_asmtab.prj},{NB=855EC-B12D3P1},{DESC=Pre-configured Tower Lights},{BT=EC},{BCC=B},{V=12},{LVL=2},{D1=D},{E1=3},{D2=P},{E2=1},{D3=},{E3=},{E4=},{D4=},{D5=},{E5=},{PPATH=parts_50mm/855e_50mm_tower_lights_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
Rockwell Automation
Description
855E Pre-Assembled 50mm Control Towers (Modular) - 855E Pre-Assembled 50mm Control Towers (Modular)
Bill of material
855EC-B12D3P1
CN
Catalog number
855EC-B12D3P1
855EC-B12D3P1
DESC
Description
Pre-configured Tower Lights
BT
Base Type
EC - Surface mount - 1/2 in. NPT threading
ES - Surface mount - PG16
EV - Vertical mount
EM - 25 mm tube mount
EP - 10 cm (3.9 in.) pole mount
EE - 25 cm (9.8 in.) pole mount
EC - Surface mount - 1/2 in. NPT threading
ES - Surface mount - PG16
EV - Vertical mount
EM - 25 mm tube mount
EP - 10 cm (3.9 in.) pole mount
EE - 25 cm (9.8 in.) pole mount
BCC
Base & Cap Color
B - Black
G - Gray
B - Black
G - Gray
V
Voltage
12 - 12V AC/DC
24- 24V AC/DC
10 - 120V AC
20 - 240V AC
12 - 12V AC/DC
24- 24V AC/DC
10 - 120V AC
20 - 240V AC
LVL
Number of Levels
2
2
D1
Module Type LVL 1
D - Steady incandescent
F - Flashing incandescent
Y - Steady LED
L - Flashing LED
B - Strobe
D - Steady incandescent
F - Flashing incandescent
Y - Steady LED
L - Flashing LED
B - Strobe
E1
Lens Color/Sound LVL 1
3 - Green
4 - Red
5 - Amber
6 - Blue
7 - Clear
8 - Yellow
3 - Green
4 - Red
5 - Amber
6 - Blue
7 - Clear
8 - Yellow
D2
Module Type LVL 2
P - Single-circuit piezo sound module
Q - Two-circuit piezo sound module
P - Single-circuit piezo sound module
Q - Two-circuit piezo sound module
E2
Lens Color/Sound LVL 2
1 - Sound module
1 - Sound module
D3
Module Type LVL 3
E3
Lens Color/Sound LVL 3
E4
Lens Color/Sound LVL 4
D4
Module Type LVL 4
D5
Module Type LVL 5
E5
Lens Color/Sound LVL 5