??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
855PS Panel Mount Strobe - 855PS Panel Mount Strobe
Bill of material
855PS-B12SE322
CN
Catalog Number
855PS-B12SE322
DESC
Description
855PS Panel Mount Strobe
HC
Housing Color
B - Black
V
Voltage
S
Size
LC
Lens Color
MH
Mounting Hole
22.50 mm
H
Height
65.60 mm
D
Diameter
30.00 mm