??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
857-717 - Solid-state relay module, Nominal input voltage: 115 V AC/DC, Output voltage range: 24 … 240 VAC, Limiting continuous current: 2 A, 2-wire connection, zero-cross switching, Yellow status indicator, Module width: 6 mm
Bill of material
857-717
BESTNR
Item-No.
857-717
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.34 - 2.5 mm²
QUERSCHNITT2
Cross section
22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
81.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
gray
GEWICHT
Weight
28.522 g
BEMERKUNGEN
Comment
AC/DC 115 V / 3.9 mA
ECLASS71
eCl@ss 7.1
27-26-15-03
ECLASS81
eCl@ss 8.1
27-26-15-03
FILENAME
Filename
857-717