??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
869513 - BX-POH 100G
Bill of material
869513
BX_POH_100G
BX-POH 100G
MANUID
Article number of the manufacturer
869513
DESCSHORT
Short description
BX-POH 100G
EAN
4047526280437
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
30 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
240 kg
HEIGHT
Total height
125 mm
PLATTE
Plate size
100 x 85 mm
WEIGHT
Unit weight (kg)
0.554 kg
MATERIALRADK
Wheel centre material
and Round Tube
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
natural
FARBERADK
Colour wheel centre
natural
TEMPMAX
Temperature resistance max (°C)
170 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
85 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
yes
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
yes