目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8696-00227448-Connector - M12-F004-L006-M003
Buerkert
Process and Control Valves
Process Valve Automation
Control
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{buerkert/prozessundregelventile/automat/stellungsregler/positionertopcontrolbasic50mm.prj},{NB=8696-00227448-Connector - M12-F004-L006-M003(medium)},{BUNR=00227448},{VENTILTYP=23XX},{VARIANTE=Multipol},{ELAN=MP},{KOMM=0},{FAN=GW},{ATEX=nein},{ACTIVE=1},{HIDE=1},{XAA661=Stecker - M12},{XAB508=Positioner},{XAA593=Innengewinde},{XAA932=ELEMENT - Antrieb},{XZA001=-},{CNSMASSEXACT=0.330},{XAB508X=F004},{XAA593X=L006},{XAA932X=M003},{XZA001X=-},{LODLEVEL=medium},{INFO=Information zu diesem Typ}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Buerkert
Description
8696 - Digital electropneumatic positioner for the integrated mounting on process control valves
Bill of material
8696-00227448-Connector - M12-F004-L006-M003
BUNR
Bürkert-ITEM-No.
00227448
00227448
XAA661
Electric connection
Connector - M12
XAB508
Function
Positioner
XAA593
Fluidic connection
Inner thread
Inner thread
XAA932
Mounting type
ELEMENT - Drive
ELEMENT - Drive
XZA001
ATEX approval
-
-
CNSMASSEXACT
Weight
0.330
0.330
kg
LODLEVEL
LOD Level
Medium
High
Medium
High
INFO
Information about the Type
Information about the Type