??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Buerkert
Description
8756 - Mini Coriolis Mass Flow Meter
Bill of material
8756-F001-JA-NEIN-E001-0000-0000-A181-G001-DN01-W002(medium)
XAA497
Device function
XAB929
Control mode Continuous
XAB930
Control mode Batch
No
XAB767
Input signal
XZA001
Approval type
XAA527
actuator type
XAB699WERTE
Port connection DN
XAB696WERTE
Port connection type
XAB098
Work area
kg/h
XAB015
Fluidics body material
LODLEVEL
LOD Level