??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
879-3040 - Energy Meter, Transformer Connection (6 A), 3 x 230/400 V, 50 Hz, MID, Modbus - M-Bus, 2 x interface, 2 DU
Bill of material
879-3040
BESTNR
Item-No.
879-3040
BEZEICHNUNG
Description
Energy consumption meter
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 11 mm
HOEHE
Height
140.00 mm
BREITE
Width
36.00 mm
TIEFE
Depth
63.00 mm
FARBE
Color
transparent
GEWICHT
Weight
165.000 g
ECLASS71
eCl@ss 7.1
27-14-23-16
ECLASS81
eCl@ss 8.1
27-14-23-16