??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
880584-5
Bill of material
880584-5
PN
Part Number
880584-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
880584-5
TEINTERNALDESCRIPTION
TE Internal Description
SHUNT CONNECTOR
NUMBEROFPOSITIONS
Number of Positions
2
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
TERMINATIONRESISTANCEMOHM
Termination Resistance
15 mOhm
HANDLE
Handle
With
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.381 um [ 15 uin ]
SHUNTTYPE
Shunt Type
Novo
SHUNTSTYLE
Shunt Style
Closed Top
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
Thermoplastic
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PRODUCTHEIGHT
Product Height
14 mm [ .551 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Loose Piece
PACKAGINGQUANTITY
Packaging Quantity
14000