??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
881TAB Series - Tracks
Bill of material
SS881TAB-K600-R610-160-1
CRN
Curved rail name
SERIES
Series
881TAB Series
RT
Rail type
PN
Product name
Sideflex Chain Curved Track Rail
MATERIAL
Material
The material is ultra high molecular polyethylene, the color is black.
TEMPERATURE
Temperature
The operating temperature is -30℃~90℃.
AT
Apply to
BRA
Bent rail angle
°
CRM
Curved rail model
R
Minimum center radius of curved rail
R610
W
Curved rail width
T
Curved track spacing
0
H
Curved guide rail thickness
25