??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
887003 - LI-POH 200G
Bill of material
887003
LI_POH_200G
LI-POH 200G
MANUID
Article number of the manufacturer
887003
DESCSHORT
Short description
LI-POH 200G
EAN
4047526300494
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
200 mm
RADBREITE
Wheel width
50 mm
LAGER
plain bore
TRAGF4KMH
Load capacity at 4 km/h
350 kg
HEIGHT
Total height
235 mm
PLATTE
Plate size
140 x 110 mm
WEIGHT
Unit weight (kg)
2.660 kg
MATERIALLAUFB
Tread material
Synthetic
MATERIALRADK
Wheel centre material
and Round Tube
PRODUKTTYP
Product type
swivel castor
FARBELAUFB
Colour tread
natural
FARBERADK
Colour wheel centre
natural
TEMPMAX
Temperature resistance max (°C)
170 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
85 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
yes
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no