??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
890-505 - Strain relief housing, 5-pole, with locking clip, for 1 cable, 6.5 … 10.5 mm, 45 mm
Bill of material
890-505
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
15.80 mm
BREITE
Width
23.20 mm
TIEFE
Depth
55.15 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-90