??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
899903 - PGV 84/10XR-EL
Bill of material
899903
PGV_84_10XR_EL
PGV 84/10XR-EL
MANUID
Article number of the manufacturer
899903
DESCSHORT
Short description
PGV 84/10XR-EL
EAN
4047526312183
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
84 mm
RADBREITE
Wheel width
24 mm
LAGER
roller bearing
TRAGF4KMH
Load capacity at 4 km/h
90 kg
WEIGHT
Unit weight (kg)
0.254 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
die-cast aluminium
PRODUKTTYP
Product type
wheel
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
silver grey
TEMPMAX
Temperature resistance max (°C)
134 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
80 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
yes
KONTAKTVERF
non-staining
no
ROSTFREI
corrosion-resistant
yes
HITZEBEST
heat-resistant
yes
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
yes