피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
English
8MF10902UW611C
Siemens Industry
Electric engineering, automation, process control engineering
Electrical cabinet, housing, rack
Panel (electrical cabinet)
Side/back panel (electrical cabinet)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{siemens_industry/27/18/21/01/8mf10902uw611c.prj},{NB=8MF10902UW611C},{MANUID=8MF10902UW611C},{AAB445=900},{AAB440=900},{BAA020=2000},{BAF016=900},{AAO663=4001869487625},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=94039910},{PREVIEW=../../../_pool_/06/61/product_picture_jpg_G_I202_XX_46756J.png},{DESCSHORT=SIVACON, side panel / rear panel, Closed, IP55, H: 2000 mm, W: 900 mm, RAL 7035}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8MF10902UW611C - Side/back panel (electrical cabinet)
Bill of material
8MF10902UW611C
PREVIEW
DESCSHORT
Short Description
SIVACON, side panel / rear panel, Closed, IP55, H: 2000 mm, W: 900 mm, RAL 7035
DESCLONG
Long Description
SIVACON, side panel / rear panel, Closed, IP55, H: 2000 mm, W: 900 mm, RAL 7035 The SIVACON 8MF1 system cabinet – as versatile as your requirements. The modular SIVACON 8MF1 system allows custom solutions for almost all sectors of industry and applications. Fully assembled, adapted to your specifications or developed individually, the modular cabinets support individual creation of added value in control cabinet construction. The basis for the SIVACON 8MF1 modular system is the frame, which is available in 90 different sizes and can be combined with more than 2000 elements. Complete cabinets are available in three designs for standard applications: closed, ventilated and with inspection window. The SIVACON 8MF1 modular cabinets are tested in line with IEC 61439 and other standards for resistance to corrosion, heat resistance, resistance to abnormal heat and fire, lifting, impact testing, casing/sheathing degree of protection, protective conductor connection, proof of power loss transfer. With the SIMARIS therm software, you can easily and precisely dimension the heat dissipation of yourcontrol cabinets by entering the ambient air temperature and selecting the relevant devices in the cabinet. Key features of the Siemens SIVACON 8MF1 system cubicles: 1. The SIVACON 8MF1 system cubicles are screw-mounted and offer great stability. 2. Electrolytically zinc-plated and powder-coated enclosures ensure greater resistance to environmental influences such as humidity. 3. Earthquake-resistant and electromagnetically compatible empty control cabinet enclosures are also available. 4. The SIVACON 8MF system cubicles are available in a wide range of special and functional colors and multi-colored as required, with only a minimal increase in delivery time.
INTNO
International product number
4001869487625
SUPPLIERALTNO
Alternative product number
8MF1090-2UW61-1C
MANUID
Product number of the Manufacturer
8MF10902UW611C
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
side panel / rear panel, closed
BAG533
Lock present
No
AAB445
Overall depth for cabinet installation
900
mm
AAB440
Overall width for cabinet installation
900
mm
BAA020
Height
2000
mm
BAF727
Cable inlet present
No
BAF016
Width
900
mm
AAU732
Manufacturer product root
SIVACON
AAO742
Brand
SIVACON
AAU734
Manufacturer product description
SIVACON, side panel / rear panel, Closed, IP55, H: 2000 mm, W: 900 mm, RAL 7035
AAO663
GTIN
4001869487625
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
94039910
COO
Country of origin
DE