??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8MF12602UW611C - Side/back panel (electrical cabinet)
Bill of material
8MF12602UW611C
PREVIEW
DESCSHORT
Short Description
SIVACON, side panel / rear panel, Closed, IP55, H: 2200 mm, W: 600 mm, RAL 7035
DESCLONG
Long Description
SIVACON, side panel / rear panel, Closed, IP55, H: 2200 mm, W: 600 mm, RAL 7035 The SIVACON 8MF1 system cabinet – as versatile as your requirements. The modular SIVACON 8MF1 system allows custom solutions for almost all sectors of industry and applications. Fully assembled, adapted to your specifications or developed individually, the modular cabinets support individual creation of added value in control cabinet construction. The basis for the SIVACON 8MF1 modular system is the frame, which is available in 90 different sizes and can be combined with more than 2000 elements. Complete cabinets are available in three designs for standard applications: closed, ventilated and with inspection window. The SIVACON 8MF1 modular cabinets are tested in line with IEC 61439 and other standards for resistance to corrosion, heat resistance, resistance to abnormal heat and fire, lifting, impact testing, casing/sheathing degree of protection, protective conductor connection, proof of power loss transfer. With the SIMARIS therm software, you can easily and precisely dimension the heat dissipation of yourcontrol cabinets by entering the ambient air temperature and selecting the relevant devices in the cabinet. Key features of the Siemens SIVACON 8MF1 system cubicles: 1. The SIVACON 8MF1 system cubicles are screw-mounted and offer great stability. 2. Electrolytically zinc-plated and powder-coated enclosures ensure greater resistance to environmental influences such as humidity. 3. Earthquake-resistant and electromagnetically compatible empty control cabinet enclosures are also available. 4. The SIVACON 8MF system cubicles are available in a wide range of special and functional colors and multi-colored as required, with only a minimal increase in delivery time.
INTNO
International product number
4001869487663
SUPPLIERALTNO
Alternative product number
8MF1260-2UW61-1C
MANUID
Product number of the Manufacturer
8MF12602UW611C
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
side panel / rear panel, closed
BAG533
Lock present
No
AAB445
Overall depth for cabinet installation
600 mm
AAB440
Overall width for cabinet installation
600 mm
BAA020
Height
2200 mm
BAF727
Cable inlet present
No
BAF016
Width
600 mm
AAU732
Manufacturer product root
SIVACON
AAO742
Brand
SIVACON
AAU734
Manufacturer product description
SIVACON, side panel / rear panel, Closed, IP55, H: 2200 mm, W: 600 mm, RAL 7035
AAO663
GTIN
4001869487663
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
94039910
COO
Country of origin
DE