??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
9 way RA Male ferrite BLnut4
Bill of material
HARTING 09641237802
MANUID
Product number of the Manufacturer
09641237802
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
DESCLONG
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
9 way RA Male ferrite BLnut4
SUPPLIERALTNO
Alternative product number
09 64 123 7802
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
40
QUANTITYINT
Quantity Scale
40
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink