您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09641117217
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Filter
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/17/161/8468.prj},{NB=09641117217},{MANUID=09641117217},{AAT080=9},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85322400},{PREVIEW=../../../_pool_/55/18/da096421172x7.tif__web.png},{DESCSHORT=Connector, Solder cup termination, Rated current: 7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel},{DESCLONG=Connector, Solder cup termination, Rated current: 7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy},{MANUTYPEDESC=9 way S Cup Female 47 Wout},{SUPPLIERALTNO=09 64 111 7217},{MANUNAME=HARTING},{DELTIME=42},{AAO742=D-Sub},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=300},{AAO676=09 64 111 7217},{ORDERUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
9 way S Cup Female 47 Wout
Bill of material
HARTING 09641117217
MANUID
Product number of the Manufacturer
09641117217
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: 7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: 7.5 A, Female, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
9 way S Cup Female 47 Wout
SUPPLIERALTNO
Alternative product number
09 64 111 7217
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink