??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
9 way S Cup Male 47 Wout
Bill of material
HARTING 09641217210
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09641217210
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 1, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 9, Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
9 way S Cup Male 47 Wout
SUPPLIERALTNO
Alternative product number
09 64 121 7210
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85322400
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink