??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
90 Series - Heavy Duty Kingpin Caster
Bill of material
90MR06501S
PN
Part Number
90MR06501S
SER
Series
90 Series
MO
Fastening Type
SIZE
Fastening Size
7 1/4" x 5 1/4"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Moderate crown
WFIN
Wheel Color
Black Tread on Black Enamel Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
750 lbs.
H
Mount Height
8 Inch
SL
Swivel Lead
2 1/4 Inch
WEIGHT
Weight
23 3/4 lbs.