??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-10005
Bill of material
901-10005
PN
Part Number
901-10005
DESC
Description
SMA Plug to 1.0/2.3 Jack Adapter 50 Ohm Straight
BF
Body Finish
Gold
BM
Body Material
Stainless Steel
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
1.0-2.3
AS1STYLE
Adapter Side 1 Style
Jack
AS2SERIES
Adapter Side 2 Series
SMA
AS2STYLE
Adapter Side 2 Style
Plug
AT
Adapter Type
Between-Series
CF
Contact Finish
Gold
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight