??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-10011
Bill of material
901-10011
PN
Part Number
901-10011
DESC
Description
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
BF
Body Finish
Passivated
BM
Body Material
Stainless Steel
CG
Cable Group
X
CT
Cable Type
RG-8X,Times LMR-240,Times LMR-240 UltraFlex,Belden 9258
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
12.4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
100
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-3
SC
Size Category
Subminiature