??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
9025 - 1'' Square - Single Twin Flanged Tube
Bill of material
9025-145
PN
Part No.
9025
MODEL
Model
9025
MAT
Material
6105-T5
FIN
Finish
Clear Anodize
LS
Length Type Selection
L
Length (0.005 Inch Increment for Custom Length Type)
Inch
W
Weight Per Ft.
.354 lbs.